home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Panel PC 700 > Fan kits > 5PC700.FA02-01
General Description Technical Data

Technical Data - 5PC700.FA02-01
General information 5PC700.FA02-01
Number of fans 2
Speed 3600 rpm ±10%
Noise level 30.5 dB
Lifespan 80,000 hours at 30°C
Type Double ball bearings
Mechanical characteristics 5PC700.FA02-01
Dimensions  
Fans  
Width 60 mm
Height 60 mm
Depth 20 mm
 
Search
Accessory