home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Panel PC 700 > Fan kits > 5PC700.FA00-01
General Description Technical Data

Technical Data - 5PC700.FA00-01
General information 5PC700.FA00-01
Number of fans 2
Speed 5600 rpm ±10%
Noise level 24 dB
Lifespan 80,000 hours at 30°C
Type Double ball bearings
Mechanical characteristics 5PC700.FA00-01
Dimensions  
Fans  
Width 40 mm
Height 40 mm
Depth 20 mm
 
Search
Accessory
optional