home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
I/O systems > X67 System > Prefabricated cables > X2X Link Cables
X2X Link Cables
Model Number Description
X20CA0X48.0010 X2X device connection cable,
one open end,...
X20CA0X48.0020 X2X device connection cable,
one open end,...
X20CA0X48.0050 X2X device connection cable,
one open end,...
X20CA0X48.0100 X2X device connection cable,
one open end,...
X20CA0X48.0200 X2X device connection cable,
one open end,...
X67CA0X01.0002 X2X Link connection cable, 0.2 m
X67CA0X01.0004 X2X Link connection cable, 0.4 m
X67CA0X01.0005 X2X Link connection cable, 0.5 m
X67CA0X01.0010 X2X Link connection cable, 1.0 m
X67CA0X01.0013 X2X Link connection cable, 1.3 m
X67CA0X01.0015 X2X Link connection cable, 1.5 m
X67CA0X01.0017 X2X Link connection cable, 1.7 m
X67CA0X01.0020 X2X Link connection cable, 2.0 m
X67CA0X01.0025 X2X Link connection cable, 2.5 m
X67CA0X01.0050 X2X Link connection cable, 5.0 m
X67CA0X01.0080 X2X Link connection cable, 8.0 m
X67CA0X01.0100 X2X Link connection cable, 10.0 m
X67CA0X01.0150 X2X Link connection cable, 15.0 m
X67CA0X01.0250 X2X Link connection cable, 25.0 m
X67CA0X01.0500 X2X Link connection cable, 50.0 m
X67CA0X11.0002 X2X Link connection cable,
angled, 0.2 m
X67CA0X11.0005 X2X Link connection cable,
angled, 0.5 m
X67CA0X11.0010 X2X Link connection cable,
angled, 1.0 m
X67CA0X11.0020 X2X Link connection cable,
angled, 2.0 m
X67CA0X11.0050 X2X Link connection cable,
angled, 5.0 m
X67CA0X11.0100 X2X Link connection cable,
angled, 10.0 m
X67CA0X11.0150 X2X Link connection cable,
angled, 15.0 m
X67CA0X11.0250 X2X Link connection cable,
angled, 25.0 m
X67CA0X11.0500 X2X Link connection cable,
angled, 50.0 m
X67CA0X21.0005 X2X Link attachment cable, 0.5 m
X67CA0X21.0020 X2X Link attachment cable, 2.0 m
X67CA0X21.0030 X2X Link attachment cable, 3.0 m
X67CA0X21.0050 X2X Link attachment cable, 5.0 m
X67CA0X21.0100 X2X Link attachment cable, 10.0 m
X67CA0X21.0150 X2X Link attachment cable, 15.0 m
X67CA0X21.0200 X2X Link attachment cable, 20.0 m
X67CA0X21.0500 X2X Link attachment cable, 50.0 m
X67CA0X31.0040 X2X Link attachment cable,
angled, 4.0 m
X67CA0X31.0050 X2X Link attachment cable,
angled, 5.0 m
X67CA0X31.0150 X2X Link attachment cable,
angled, 15.0 m
X67CA0X31.0500 X2X Link attachment cable,
angled, 50.0 m
X67CA0X41.0002 X2X Link open cable, 0.2 m
X67CA0X41.0010 X2X Link open cable, 1.0 m
X67CA0X41.0020 X2X Link open cable, 2.0 m
X67CA0X41.0025 X2X Link open cable, 2.5 m
X67CA0X41.0050 X2X Link open cable, 5.0 m
X67CA0X51.0020 X2X Link open cable,
angled, 2.0 m
X67CA0X51.0050 X2X Link open cable,
angled, 5.0 m
Search