home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Sensor Cables
Model Number Description
X67CA0A41.0020 M12 sensor cable, 2.0 m
X67CA0A41.0050 M12 sensor cable, 5.0 m
X67CA0A41.0100 M12 sensor cable, 10.0 m
X67CA0A41.0150 M12 sensor cable, 15.0 m
X67CA0A41.0200 M12 sensor cable, 20.0 m
X67CA0A51.0020 M12 sensor cable, angled, 2.0 m
X67CA0A51.0050 M12 sensor cable, angled, 5.0 m
X67CA0A51.0100 M12 sensor cable, angled, 10.0 m
X67CA0A51.0150 M12 sensor cable, angled, 15.0 m
X67CA0A51.0200 M12 sensor cable, angled, 20.0 m
X67CA0D40.0020 M8 sensor cable, 2.0 m
X67CA0D40.0050 M8 sensor cable, 5.0 m
X67CA0D40.0100 M8 sensor cable, 10.0 m
X67CA0D40.0150 M8 sensor cable, 15.0 m
X67CA0D40.0200 M8 sensor cable, 20.0 m
X67CA0D50.0020 M8 sensor cable, angled, 2.0 m
X67CA0D50.0050 M8 sensor cable, angled, 5.0 m
X67CA0D50.0100 M8 sensor cable, angled, 10.0 m
X67CA0D50.0150 M8 sensor cable, angled, 15.0 m
X67CA0D50.0200 M8 sensor cable, angled, 20.0 m
Search