home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrie PCs > Automation Panel 800 > Safe, Strong, ...
Safe

Communication and I/O are completely isolated electrically. Disturbances or voltage dips on the I/O side do not affect how the bus functions. Diagnosis is always possible.

Strong

I/O supply via two pairs of leads: this provides up to 8 amps for outputs or for supplying additional modules.

Shielded

Seamless 360° shielding dissipation from the cable over the plug directly on the thread of the M12 connector, through to the metal backplane of the module and over the mounting screws straight to the machine. Complete ground connection for the bus and all analog signals.

Centered

The central position of both mounting screws prevents the wedge nut mounting in standard aluminum profiles from tilting.

Protection

Integrated reverse polarity protection, short-circuit protection, protection when switching inductances - highest level of protection for the electronics as well.

Well supplied

Many sensors and actuators require a 24VDC power supply. On X67 modules, this is integrated in all digital connections and protected against short circuit.

Expandable

X67 can be expanded: up to 250 modules with up to 100 m distance between individual modules.

Multi-talented

Synchronous I/O processing, adjustable software filter, integrated counter functions, flexible standard functions, etc. - intelligent products for versatile application.

Search