home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Accessories
Model Number Description
0AC201.91 Lithium batteries
4 pieces, 3 V / 950 mAh...
0MC111.9-1 PC Card memory card, 2 MB FlashPROM
0MC211.9 PC Card memory card, 2 MB SRAM
3IF722.9 aPCI interface module,
1 CAN interface, max. 500 kbit/s,...
3IF761.9 aPCI interface module,
1 PROFIBUS DP interface,...
3IF762.9 aPCI interface module,
1 PROFIBUS DP interface,...
3IF766.9 aPCI interface module,
1 PROFIBUS DP master interface,...
3IF771.9 aPCI interface module,
1 CAN interface, max. 500 kbit/s,...
3IF772.9 aPCI interface module,
1 RS232 interface,...
3IF779.9 aPCI interface module,
1 X2X Link master interface,...
3IF781.9 aPCI interface module,
1 Ethernet interface 10/100 Base-T
3IF782.9-1 aPCI interface module,
1 POWERLINK V1/V2 interface,...
3IF786.9 aPCI interface module,
1 POWERLINK interface,...
3IF786.9-1 aPCI interface module,
1 POWERLINK V1/V2 interface,...
3IF787.9 aPCI interface module,
1 POWERLINK interface,...
3IF787.9-1 aPCI interface module,
1 POWERLINK V1/V2 interface,...
3IF789.9 aPCI interface module,
1 POWERLINK interface,...
3IF789.9-1 aPCI interface module,
1 POWERLINK V1/V2 interface,...
3IF789.9-11 aPCI interface module,
1 POWERLINK V1/V2 interface,...
3IF791.9 aPCI interface module,
1 X2X Link master interface,...
3IF792.9 aPCI interface module,
2 X2X Link master interfaces,...
3IF797.9-1 aPCI interface module,
1 X2X Link master interface,...
3IF7E3.9 aPCI interface module,
1 PROFINET RT device
4A0006.00-000 Lithium battery,
3 V / 950 mAh,...
4AC200.1000-00 Cover for aPCI slot
4EX101.00 Power Panel expansion for PP41
1 insert slot for insertable...
4IF370.7 Power Panel interface module
1 CAN interface...
5AC900.CLIP-01 Spare Retaining clip plastic 10pcs
5CFCRD.0064-03 CompactFlash 64 MB
Western Digital
5CFCRD.0128-03 CompactFlash 128 MB
Western Digital
5CFCRD.016G-06 CompactFlash 16 GByte B&R
5CFCRD.0256-03 CompactFlash 256 MB
Western Digital
5CFCRD.0512-03 CompactFlash 512 MB
Western Digital
5CFCRD.0512-06 CompactFlash 512 MByte B&R
5CFCRD.1024-03 CompactFlash 1 GB
Western Digital
5CFCRD.1024-06 CompactFlash 1 GByte B&R
5CFCRD.2048-03 CompactFlash 2 GB
Western Digital
5CFCRD.2048-06 CompactFlash 2 GByte B&R
5CFCRD.4096-03 CompactFlash 4 GB
Western Digital
5CFCRD.4096-06 CompactFlash 4 GByte B&R
5CFCRD.8192-03 CompactFlash 8 GB
Western Digital
5CFCRD.8192-06 CompactFlash 8 GByte B&R
5MMUSB.2048-01 USB 2.0 Memory Stick 2048 MB B&R
7AI261.7 2003 analog input module,
1 full-bridge strain gauge input,...
7AI294.7 2003 analog input module,
4 inputs, potentiometer evaluation,...
7AI351.70 2003 analog input module,
1 input, ±10 V or 0 to 20 mA,...
7AI354.70 2003 analog input module,
4 inputs, ±10 V, 12-bit + sign,...
7AI774.70 2003 analog input module,
4 inputs, 0 to 20 mA, 12-bit,...
7AM351.70 2003 analog mixed module,
1 input, ±10 V, 16-bit,...
7AO352.70 2003 analog output module,
2 outputs, ±10 V or 0 to 20 mA,...
7AT324.70 2003 analog input module,
4 temperature inputs...
7AT352.70 2003 analog input module,
2 inputs, PT100 (3-wire connection),...
7AT664.70 2003 analog input module,
4 inputs, thermocouple,...
7DI135.70 2003 digital input module,
4 inputs 24 VDC, sink,...
7DI138.70 2003 digital input module,
10 inputs 24 VDC, sink,...
7DI140.70 2003 digital input module,
10 inputs 24 VDC, sink,...
7DO135.70 2003 digital output module,
4 FET outputs 12 to 24 VDC, 0.1 A,...
7DO138.70 2003 digital output module,
8 outputs 24 VDC, 0.5 A,...
7IF311.7 2003 interface module,
1 RS232 interface,...
7IF321.7 2003 interface module,
1 RS485/RS422 interface,...
7IF361.70-1 2003 interface module,
1 RS485 interface,...
7NC161.7 2003 encoder module,
input frequency 100 kHz,...
7TB712.9 Accessory terminal block, 12-pin,
screw clamps 1.5 mm²
7TB712.91 Accessory terminal block, 12-pin,
cage clamps 1.5 mm²
7TB712:90-02 2003 B&R terminal block, 12 pin
20 pieces, screw clamp
7TB712:91-02 2003 B&R terminal block, 12 pin
20 pieces, cage clamp
9A0017.01 Null modem cable RS232, 0.6 m,
for connecting UPS and IPC (9 pin...
9A0017.02 Null modem cable RS232, 1.8 m,
for connecting UPS and IPC (9 pin...
Search