home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Operator Interface > Power Panel > Power Panel 15
Power Panel 15
Model Number Description
4PP015.0420-01 Power Panel, 24 VDC, 153 x 120 mm,
LC Display, 4x20 characters,...
4PP015.0420-36 Power Panel, 24 VDC, 153 x 120 mm,
LC Display, 4x20 characters,...
4PP015.C420-01 Power Panel, 24 VDC, 153 x 120 mm,
LC Display, 4x20 characters, cyrillic...
4PP015.C420-36 Power Panel, 24 VDC, 153 x 120 mm,
LC Display, 4x20 characters, cyrillic...
4PP015.E420-01 Power Panel, 24 VDC, 153 x 120 mm,
LC Display, 4x20 characters, european...
4PP015.E420-101 Power Panel, 24 VDC, 153 x 120 mm,
LC Display, 4x20 characters, european...
4PP015.E420-36 Power Panel, 24 VDC, 153 x 120 mm,
LC Display, 4x20 characters, european...
4PP015.E420-K06 PAL PP15, 4x20, CAN, 16DI, 16 DO, europe
Search