home
|
contact
|
language
chinese
czech
deutsch
english
español
français
italiano
korean
russian
|
login
Perfection in Automation
Press Room
Career opportunities
Contact us
Worldwide
automotion
Textile industry
Packaging industry
Woodworking industry
Plastics industry
Metal industry
Semiconductor industry
Printing industry
Industrial PCs
Operator interfaces
Control systems
I/O systems
Safety technology
Motion control
Network and fieldbus modules
Software
Process control
Power supplies
Accessories
Automation Academy
Material Related Downloads
General downloads
Personal uploads
Automation training
Software registration
Support request
Service order portal
Support portal
Configuration portal
Remote access
Online meeting
Fairs
Seminars
News
Archive
Career
European Industrial Ethernet Award
Login
home
|
language
|
contact
|
login
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
5PC600.E815-02
General Description
Technical Data
Technical Data - 5PC600.E815-02
Controllers
5PC600.E815-02
Bootloader
BIOS Phoenix
Processor
Type
Intel® Celeron® 3
Clock frequency
733 MHz
Architectures
0.13 μm
L1 cache
16 kB
L2 cache
256 kB
External bus
133 MHz
Expanded command set
MMX technology, streaming SIMD extension
Floating point unit (FPU)
Yes
Chipset
Intel 82815E (GMCH)
Intel 82801DB (ICH4)
Real-time clock
Accuracy
At 25°C: typ. 24 ppm (2 seconds) per day
Battery-buffered
Yes
Memory socket
Type
SDRAM
Size
Max. 512 MB
Graphics
Controllers
Intel 82815 (integrated in the chipset)
Memory
Up to 32 MB shared memory
1
)
Color depth
Max. 24-bit
Mass memory management
2 IDE ports, UDMA 100
1)
Allocated in main memory
Search
Downloads
APC620/PPC700 815E/855GME Chipset Driver (Windows XP/XPe)
APC620/PPC700 AC97 Audio Driver (Windows XP/XPe)
APC620/PPC700 Intel© Pro100VE 82562 for ETH1 (DOS)
APC620/PPC700 815E Graphics Driver (Windows XP/XPe)
APC620/PPC700 with 815E CPU Board BIOS
APC620/PPC700 Intel© Pro100VE 82562 for ETH1 (Windows XP/XPe)
Target Designer Exportfile for APC620/Panel PC 700 with 815E CPU Board
B&R Windows XP Embedded IPC Pack
Automation PC 620 User's Manual
815E/855GME BIOS Upgrade Information