Technical Data - 5DLSDL.1000-00
| General information | 5DLSDL.1000-00 |
| BL adjuster 1) | No |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| Interfaces | 5DLSDL.1000-00 |
| Panel/Monitor interface | |
| Panel IN | SDL |
| Panel OUT | - |
| Electrical properties | 5DLSDL.1000-00 |
| Rated voltage | 24 VDC ±25% |
| Rated current 2) | Max. 4.2 A |
| Power consumption | Typ. 3 W |
| Mechanical characteristics | 5DLSDL.1000-00 |
| Fastening screws | |
| Amount | 2 |
| Max. fastening torque | 0.5 Nm | | | | |
|
|