home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Operator interfaces

Visualization and operation

From two-line displays to high-resolution graphics with touch screens. The right HMI for every application.

Ideal for multi-axis applications - Power Panel 65

The PP65 is especially suitable for multi-axis applications that require lots of computing power but only have limited space in the switching cabinet. more...

Integrated control, operation and visualization - Power Panel 300/400

The compact and intelligent Power Panel devices are the first choice for automating small to mid-sized machines and systems with maximum component density. more...

Panels with the performance of an industrial PC - Power Panel 500

The new Power Panel 500 series with Intel® Atom™ architecture advances into areas that were previously only handled by industrial PCs. more...

Compact operator panels - PANELWARE

PANELWARE compact terminals combined with B&R control systems are the ideal solution for space-saving machine visualization. more...

Freedom of choice for your Wonderware® application - Powered by Wonderware®

As part of the “Powered by Wonderware®” program, B&R offers 50 different display options, all certified by Wonderware® and pre-installed with InTouch® CE for use right out of the box. These panels combine Wonderware’s® renowned HMI software with the quality, performance, and reliability of B&R hardware. With so many HMI solutions to choose from, you are guaranteed to find right panel to meet all your application needs. more...

Flexible display units - Automation Panel 800

A new dimension for visualization on the machine. Flexible display units with modular transfer technology. more...

Excellent diversity - Automation Panel 900

A new dimension for visualization on the machine. Flexible display units with modular transfer technology. more...

Many variations - Mobile Panel 50

Ergonomic, light and extremely impact-resistant. These qualities of the six new handheld operating devices in the MP40 and MP50 lines enable safe and simple on-site operation and monitoring with a maximum range of functions. more...

More than just mobile operation and monitoring - Mobile Panel 100/200

Mobile operator panels are used everywhere where machine operation and monitoring require the maximum amount of flexibility. B&R has created a leading-edge product line which integrates control as well as operation and monitoring. more...

Compact control and visualization devices - Power Panel 15/21/35/41

The Power Panel devices PP15 to PP41 integrate controller, onboard I/O and visualization. more...

Compact solution - Power Panel 45

The PP45 is used as a controller and operator panel. Additional peripheral devices can be connected via the standard integrated X2X interface. more...

Search