home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
I/O systems > System 2005 > Systemeinheiten > 5AC600.HS01-00
General Description Technical Data

Technical Data - 5AC600.HS01-00
General information 5AC600.HS01-00
Ideal for CPU boards 5PC600.E815-00
5PC600.E815-02
5PC600.E815-03
Suitable for the following system units 5PC600.SX01-00
5PC600.SX02-00
5PC600.SX02-01
5PC600.SX05-00
5PC600.SX05-01
Mechanical characteristics 5AC600.HS01-00
Material Black-coated aluminum
Dimensions  
Width 228.7 mm
Height 218 mm
Depth 12.8 mm
Weight Approx. 1340 g
 
Search