| Interfaces | 5AC600.FDDS-00 |
| USB | |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) |
| Disk drive | 5AC600.FDDS-00 |
| Data transfer rate | 250 kbit/s (720 kB) or 500 kbit/s (1.25 MB and 1.44 MB) |
| Diskette media | High density (2HD) or normal density (2DD) 3.5" diskettes |
| Capacity | 720 kB / 1.25 MB / 1.44 MB (formatted) |
| MTBF | 30,000 POH (Power-On Hours) |
| Rotation speed | Up to 360 rpm |
| Environmental conditions | 5AC600.FDDS-00 |
| Temperature 1) | |
| Operation | 4 to 50°C |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation | 20 to 80% |
| Storage | 5 to 90% |
| Transport | 5 to 90% |
| Vibration | |
| Operation | At max. 5 to 500 Hz and 0.3 g |
| Storage | At max. 10 to 100 Hz and 2 g |
| Transport | At max. 10 to 100 Hz and 2 g |
| Shock | |
| Operation | At max. 5 g and 11 ms duration |
| Storage | At max. 60 g and 11 ms duration |
| Transport | At max. 60 g and 11 ms duration |
| Altitude | |
| Operation | Max. 3000 m |
| | |
|