| General information | 5AC600.DVDS-00 |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| CD / DVD drive | 5AC600.DVDS-00 |
| Data buffer capacity | 2 MB |
| Data transfer rate | Max. 33.3 MB/s |
| Speed | Max. 5136 rpm ±1% |
| Noise level | Approx. 45 dBA in a distance of 50 cm (full read access) |
| Compatible formats | CD-DA, CD-ROM mode 1/mode 2 CD-ROM XA mode 2 (form 1, form 2) Photo CD (single/multi-session) Enhanced CD, CD text DVD-ROM, DVD-R, DVD-Video (double layer) DVD RAM (4.7 GB, 2.6 GB) |
| Laser class | Class 1 laser |
| Lifespan | 60,000 POH (Power-On Hours) |
| Interface | IDE (ATAPI) |
| Startup time | |
| CD | Max. 19 seconds (0 rpm to read access) |
| DVD | Max. 19 seconds (0 rpm to read access) |
| Access time | |
| CD | Average of 85 ms |
| DVD | Average of 110 ms |
| Readable media | |
| CD | CD/CD-ROM (12 cm, 8 cm), CD-R, CD-RW |
| DVD | DVD-ROM, DVD-R, DVD-RW, DVD-RAM |
| Non-write protected media | |
| CD | CD-R, CD-RW |
| Reading rate | |
| CD | 24x |
| DVD | 8x |
| Write speed | |
| CD-R | 24x, 16x, 10x and 4x |
| CD-RW | 10x and 4x |
| Write-methods | |
| CD | Disk at once, session at once, packet write, track at once |
| DVD | - |
| Environmental conditions | 5AC600.DVDS-00 |
| Temperature 1) | |
| Operation | 5 to 60°C 2) |
| Storage | -20 to 60°C |
| Transport | -20 to 65°C |
| Relative humidity | |
| Operation | 8 to 80% |
| Storage | 5 to 95% |
| Transport | 5 to 95% |
| Vibration | |
| Operation | At max. 5 to 500 Hz and 0.2 g |
| Storage | At max. 5 to 500 Hz and 2 g |
| Transport | At max. 5 to 500 Hz and 2 g |
| Shock | |
| Operation | At max. 5 g and 11 ms duration |
| Storage | At max. 60 g and 11 ms duration At max. 200 g and 2 ms duration |
| Transport | At max. 60 g and 11 ms duration At max. 200 g and 2 ms duration |
| Mechanical characteristics | 5AC600.DVDS-00 |
| Weight | 283 g |
| | |
|