| General information | 5AC600.CDXS-00 |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| CD / DVD drive | 5AC600.CDXS-00 |
| Speed | Max. 5136 rpm ±1% |
| Compatible formats | CD-DA, CD-ROM mode 1/mode 2 CD-ROM XA mode 2 (form 1, form 2) Photo CD (single/multi-session) Enhanced CD |
| Startup time | |
| CD | Max. 10 seconds (0 rpm to read access) |
| Access time | |
| CD | Average of 115 ms |
| Readable media | |
| CD | CD/CD-ROM (12 cm, 8 cm), CD-R, CD-RW |
| DVD | No |
| Reading rate | |
| CD | 24x |
| Environmental conditions | 5AC600.CDXS-00 |
| Temperature 1) | |
| Operation | 5 to 60°C 2) |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation | 8 to 80% |
| Storage | 5 to 95% |
| Transport | 5 to 95% |
| Vibration | |
| Operation | At max. 5 to 500 Hz and 0.3 g |
| Storage | At max. 5 to 500 Hz and 2 g |
| Transport | At max. 5 to 500 Hz and 2 g |
| Shock | |
| Operation | At max. 7 g and 11 ms duration |
| Storage | At max. 60 g and 11 ms duration At max. 200 g and 2 ms duration |
| Transport | At max. 60 g and 11 ms duration At max. 200 g and 2 ms duration |
| Mechanical characteristics | 5AC600.CDXS-00 |
| Weight | 253 g |
| | |
|