home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Heat sink
Model Number Description
5AC600.HS01-01 APC620 Heat Sink
for CPU boards with Celeron M 600 MHz,...
5AC600.HS01-02 APC620 Heat Sink
for CPU boards with Pentium M 1600 MHz,...
5AC600.HS02-01 APC620 Full Size Heat Sink
for CPU Boards with Celeron M 600 MHz,...
5AC600.HS02-02 APC620 Full Size Heat Sink
for CPU Boards with Pentium M 1600 MHz,...
5AC600.HS03-01 APC620 embedded Heat Sink
Search