home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Panel PC 700

Panel PC 700

Compact and powerful

A combination of an industrial PC and display in one housing. A Panel PC is the first choice anywhere a PC and display must be installed in a limited space.
Panel PC 700
During construction of the Panel PC 700, special attention was given to ensuring mechanical robustness. The Panel PC and APC620 are based on the same platform, which means that the Panel PC also offers the full bandwidth of processors ranging from Celeron® 600 MHz to Pentium® M 1.8 GHz. Panel PCs are available as touch devices with 10.4" VGA, 12.1" SVGA, 15" XGA and 19" SXGA TFT displays. The housing is also a defining factor: From very flat devices without PCI slot to expandable devices with two PCI slots, the Panel PC can be optimized to meet the requirements of the application. Four additional Automation Panels can be connected to the Panel PC 700 (dual independent display).

 

The Panel PC has an integrated CompactFlash slot, which can be expanded with a second CompactFlash slot or a hard disk. Additionally, the Panel PC with one or two PCI slots can be optionally equipped with a slide-in drive (CD-ROM, DVD-RW/CDRW, hard disk, floppy disk drive or CompactFlash).

Models with one or more PCI slots additionally offer a slot option for the SRAM module.

Fan-free
The Panel PC was designed consequently for operation without a fan. All components that need to be cooled, such as processor and chipset, are arranged so that heat is dissipated on the large heat sink on the back of the device.
Search