home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > APC620 > Display Possibilities
The optimal display connection – flexible and expandable
There are many problems concerning the installation of display units in machines and systems. In one application, the display unit is right next to the PC, in another application, several display units must be installed at further distances. For this reason, special attention was given during development of the APC620 so that connection possibilities for the Automation Panel can be handled in a very flexible manner.

Every APC620 has an integrated interface for connecting an Automation Panel or a monitor. Additionally, many types allow further Automation Panels to be connected using an optional Link module insert. This modularity is also available on the panel. B&R offers the following possibilities in order to meet the various requirements for Panel operation:

DVI Link
  • Integrated in every APC620
  • Standard in offices
  • Operation of monitors with analog RGB interface via an adapter
Smart Display Link (SDL)
  • Integrated on all APC620s
  • Optional second SDL connection via link module
  • Transfer of all communication channels (display, touch, matrix keys, USB, service data) using one cable
  • Max. distance: 40 m
Thin Client
  • Connection via integrated Ethernet interface
  • Based on the Microsoft Remote Desktop Protocol
  • Use of standard Ethernet network components
  • Distance: >> 1 km (with fiber optic components)
Search