home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > APC620 > Construction
Compact construction

The APC620 saves space in the switching cabinet. Drive inserts (HDD, CD-ROM, DVD, etc.) and up to two CompactFlash slots are hidden behind a cover on the front of the device. All connections and interfaces are located on the top side of the housing. The installation depth is not increased by protruding connectors.

Fan-free
The APC620 is fan-free. All components that require cooling are placed on the board so that the heat is distributed directly to the large outer heat sink. The advantages of a fan-free system are obvious: When using CompactFlash cards, there are no rotating parts. This eliminates maintenance work such as regularly exchanging fan filters. Maintenance costs and worn out parts are greatly reduced.
Options

Housing is available with one, two, or four PCI slots. The other components have an extremely modular design. A CompactFlash slot is provided on the base system and can be supplemented with a second CompactFlash or hard disk. There are up to two slots provided for other drives as well. CD-ROM, DVD-RW/CD-RW, floppy disk, hard disk or CompactFlash can be used. The modular plug-in technology makes it easy for the user to switch drives.

Full-size PCI slots
The APC620 with 3 long PCI slots is a new addition to B&R's Automation PC product line. Based on innovative Pentium M technology, this variant also offers several different processor and drive options.
APC620 embedded
The APC620 embedded integrates the powerful Pentium® M technology with up to 1400 MHz with the fi eldbus interfaces Ethernet POWERLINK, CAN, and X2X in an extremely compact housing. The APC620 embedded is perfectly suited for complex automation tasks. All the advantages of an open system are still available when fully integrated in an automation system.
Search