home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Panel PC 700 > Heat sink > 5AC700.HS01-01
General Description Technical Data

Technical Data - 5AC700.HS01-01
General information 5AC700.HS01-01
Ideal for CPU boards 5PC600.E855-00
5PC600.E855-02
5PC600.E855-04
5PC600.E855-05
5PC600.X855-00
5PC600.X855-02
5PC600.X855-04
5PC600.X855-05
Mechanical characteristics 5AC700.HS01-01
Material Black-coated aluminum
Dimensions  
Width 250 mm
Height 208 mm
Depth 12.8 mm
Weight 1450 g
 
Search