home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Panel PC 700 > Heat sink > 5AC700.HS01-01
General Description Technical Data

Model Number: 5AC700.HS01-01
Datasheet:    other languages

Description:
Panel PC Heat Sink
for CPU boards with Celeron M 600 MHz,
Celeron M 1000 MHz, Pentium M 1100 MHz,
Pentium M 1400 MHz.

Search