| General information | 5AC600.HDDS-01 |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| Hard Disk | 5AC600.HDDS-01 |
| Capacity | 20 GB |
| Number of heads | 2 |
| Number of sectors | 39,070,080 |
| Bytes per sector | 512 |
| Cache | 2 MB |
| Speed | 4200 rpm ±1% |
| Startup time | Typ. 5 s (from 0 rpm to read access) |
| Lifespan | 5 years or 20,000 POH (Power-On Hours) |
| MTBF | 300,000 POH |
| S.M.A.R.T. Support | No |
| Interface | ATA-6 |
| Access time | 7.14 ms |
| Data transfer rate | |
| Internal | Max. 28.9 MB/s |
| To/from host | Max. 100 MB/s (Ultra DMA mode 5) |
| Positioning time | |
| Minimum (track to track) | 1.5 ms |
| Nominal (read only) | 12 ms |
| Maximum (read only) | 22 ms |
| Environmental conditions | 5AC600.HDDS-01 |
| Temperature 1) | |
| Operation 2) | -20 to 80°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 8 to 90% |
| Storage | 5 to 95% |
| Transport | 5 to 95% |
| Vibration | |
| Operation | At max. 5 to 500 Hz and 1 g (9.8 m/s² 0-peak); no unrecoverable errors |
| Storage | At max. 5 to 500 Hz and 5 G (49 m/s2 0-peak); no damage |
| Transport | At max. 5 to 500 Hz and 5 G (49 m/s2 0-peak); no damage |
| Shock | |
| Operation | At max. 125 g (1226 m/s² 0-peak) and 2 ms duration; no unrecoverable errors |
| Storage | At max. 900 g (8820 m/s² 0-peak) and 1 ms duration; no damage At max. 120 g (1176 m/s² 0-peak) and 11 ms duration; no damage |
| Transport | At max. 900 g (8820 m/s² 0-peak) and 1 ms duration; no damage At max. 120 g (1176 m/s² 0-peak) and 11 ms duration; no damage |
| Altitude | |
| Operation | -300 to 3000 m |
| Storage | -300 to 12,000 m |
| Mechanical characteristics | 5AC600.HDDS-01 |
| Installation | Fixed 3) |
| Dimensions | |
| Width | 22 mm |
| Length | 150 mm |
| Height | 172.5 mm |
| Weight | 178 g |
| Manufacturer information | 5AC600.HDDS-01 |
| Manufacturer | Fujitsu |
| Manufacturer's product ID | MHT2020AC |
| | |
|