Description:
Mobile Panel MP181 BIOS Operating Unit 8.4" VGA color TFT display with touch screen (resistive); 19 system keys; key operated push button and E-stop. 128 MB SDRAM; Compact Flash slot (type I); ETH 10/100; USB 1.1; battery; 24 V DC. Handle and cables must be ordered separately.