Technical Data - 5CAUSB.0018-00
| Allgemeines | 5CAUSB.0018-00 |
| Outer diameter | Max. 5 mm |
| Flexibility | Flexible |
| Flex radius | Min. 100 mm |
| Wire cross section | AWG 24, 28 |
| Length | 1.8 m ± 30 mm |
| Shielding | Entire cable |
| Connector type | USB type A, male, and
USB type B, male
| | | | |
|
|