Description:
Power Panel PP282 10.4" VGA color TFT display with touch screen (resistive); 44 function keys and 20 system keys; 1 aPCI slot; 64 MB SDRAM; 256 kB SRAM; Compact Flash slot (type I); ETH 10/100; RS 232; 2xUSB; battery; metal housing, IP 65 protection (front side); 24 VDC (screw clamp 0TB103.9 or cage clamp 0TB103.91 must be ordered separately).