home
|
contact
|
language
chinese
czech
deutsch
english
español
français
italiano
korean
russian
|
login
Perfection in Automation
Press Room
Career Opportunities
Contact us
Worldwide
automotion
Industrial PCs
Operator Interface
Control Systems
I/O Systems
Safety Technology
Motion Control
Network and Fieldbus Modules
Software
Process Control
Power Supplies
Accessories
Material Related Downloads
General Downloads
Personal Uploads
Automation Training
Software Registration
Support Request
Service Order Portal
Support Portal
Configuration portal
Remote Access
Fairs
Seminars
News
Archive
European Industrial Ethernet Award
Login
home
|
language
|
contact
|
login
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Industrial PCs
>
Automation Panel 900
>
Cables
Cables
Model Number
Description
5CADVI.0018-00
DVI-D Cable 1.8 m / Single
5CADVI.0050-00
DVI-D Cable 5 m / Single
5CADVI.0100-00
DVI-D Cable 10 m / Single
5CASDL.0018-01
SDL cable 5 m; 45° connector.
5CASDL.0018-03
Cable SDL flex 1.8 m
5CASDL.0050-01
SDL cable 5 m; 45° connector.
5CASDL.0050-03
cable SDL flex 5 m
5CASDL.0100-01
SDL cable 10 m; 45° connector.
5CASDL.0100-03
cable SDL flex 10 m
5CASDL.0150-01
SDL cable 15 m; 45° connector.
5CASDL.0150-03
cable SDL flex 15 m
5CASDL.0200-03
cable SDL flex 20 m
5CASDL.0250-03
cable SDL flex 25 m
5CASDL.0300-03
cable SDL flex 30 m
5CASDL.0300-13
cable SDL 30 m with Extender
5CASDL.0400-13
cable SDL flex 40 m with Extender
5CAUSB.0018-00
USB 2.0 Connecting Cable
Type A - type B; 1.8 m
5CAUSB.0050-00
USB 2.0 Connecting Cable
Type A - type B; 5 m
Search