home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Cables
Image
Cables
Model Number Description
0G0001.00-090 Cable PC - PLC/PW, RS232,
online cable
0G0010.00-090 Cable I/O bus expansion, 1 m
Local expansion for B&R 2005 / B&R 2010
0G0012.00-090 Cable I/O bus expansion, 2 m
Local expansion for B&R 2005 / B&R 2010
80CM01001.21-01 Motor cable, length 1 m,
5 x 0.75 mm²,...
80CM01002.21-01 Motor cable, length 1 m,
5 x 0.75 mm², 2 x 0,5 mm²...
80CM01003.25-01 Incrementalencoder cable, length 1 m,
4 x 0.14, 2 x 0.35,...
80CM02001.21-01 Motor cable, length 2 m,
5 x 0.75 mm²,...
80CM02002.21-01 Motor cable, length 2 m,
5 x 0.75 mm², 2 x 0,5 mm²...
80CM02003.25-01 Incrementalencoder cable, length 2 m,
4 x 0.14, 2 x 0.35,...
80CM03001.21-01 Motor cable, length 3 m,
5 x 0.75 mm²,...
80CM03002.21-01 Motor cable, length 3 m,
5 x 0.75 mm², 2 x 0,5 mm²...
80CM03003.25-01 Incrementalencoder cable, length 3 m,
4 x 0.14, 2 x 0.35,...
80CM05001.21-01 Motor cable, length 5 m,
5 x 0.75 mm²,...
80CM05002.21-01 Motor cable, length 5 m,
5 x 0.75 mm², 2 x 0,5 mm²...
80CM05003.25-01 Incrementalencoder cable, length 5 m,
4 x 0.14, 2 x 0.35,...
80CM10001.21-01 Motor cable, length 10 m,
5 x 0.75 mm²,...
80CM10002.21-01 Motor cable, length 5 m,
5 x 0.75 mm², 2 x 0,5 mm²...
80CM10003.25-01 Incrementalencoder cable, length 10 m,
4 x 0.14, 2 x 0.35,...
80CM15001.21-01 Motor cable, length 15 m,
5 x 0.75 mm²,...
80CM15002.21-01 Motor cable, length 15 m,
5 x 0.75 mm², 2 x 0,5 mm²...
80CM15003.25-01 Incrementalencoder cable, length 15 m,
4 x 0.14, 2 x 0.35,...
80CM20001.21-01 Motor cable, length 20 m,
5 x 0.75 mm²,...
80CM20002.21-01 Motor cable, length 20 m,
5 x 0.75 mm², 2 x 0,5 mm²...
80CM20003.25-01 Incrementalencoder cable, length 20 m,
4 x 0.14, 2 x 0.35,...
9A0017.01 Null modem cable RS232, 0.6 m,
for connecting UPS and IPC (9 pin...
9A0017.02 Null modem cable RS232, 1.8 m,
for connecting UPS and IPC (9 pin...
X20CA0E61.0002 POWERLINK connection cable,
RJ45 to RJ45,...
X20CA0E61.0010 POWERLINK connection cable,
RJ45 to RJ45,...
X20CA0E61.0020 POWERLINK connection cable,
RJ45 to RJ45,...
X20CA0E61.0050 POWERLINK connection cable,
RJ45 to RJ45,...
X20CA0E61.0100 POWERLINK connection cable,
RJ45 to RJ45,...
X20CA0E61.0150 POWERLINK connection cable,
RJ45 to RJ45,...
X20CA0E61.0500 POWERLINK connection cable,
RJ45 to RJ45,...
X20CA0X48.0010 X2X device connection cable open, 1.0m
X20CA0X48.0020 X2X device connection cable open, 2.0m
X20CA0X68.0003 X2X device connection cable, 0.3m
X20CA0X68.0010 X2X device connection cable, 1.0m
X67CA0E41.0050 POWERLINK attachment cable,
RJ45 to M12,...
X67CA0E41.0150 POWERLINK attachment cable,
RJ45 to M12,...
X67CA0E41.0500 POWERLINK attachment cable,
RJ45 to M12,...
X67CA0X99.1000 Cable for custom fabrication, 100.0 m
X67CA0X99.5000 Cable for customer fabrication, 500.0 m
Search