Description:
Power Panel PP152 5.7" QVGA color LC-display 20 function keys and 20 system keys; 16 MB SDRAM; Compact Flash slot (type I); ETH 10/100; RS 232; 2xUSB; metal housing, IP 65 protection (front side); 24 VDC (screw clamp 0TB103.9 or cage clamp 0TB103.91 must be ordered separately).