home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion Control > ACOPOS > Cables
Cables
Model Number Description
8CE005.12-1 EnDat cable, length 5m,
10 x 0.14mm² + 2 x 0.5mm²,...
8CE007.12-1 EnDat cable, length 7m,
10 x 0.14mm² + 2 x 0.5mm²,...
8CE010.12-1 EnDat cable, length 10m,
10 x 0.14mm² + 2 x 0.5mm²,...
8CE015.12-1 EnDat cable, length 15m,
10 x 0.14mm² + 2 x 0.5mm²,...
8CE020.12-1 EnDat cable, length 20m,
10 x 0.14mm² + 2 x 0.5mm²,...
8CE025.12-1 EnDat cable, length 25m,
10 x 0.14mm² + 2 x 0.5mm²,...
8CM005.12-1 Motor cable, length 5m,
4 x 1.5mm² + 2 x 2 x 0.75mm²,...
8CM005.12-3 Motor cable, length5m, 4x4mm²,
2x2x1mm², motor plug 8pin....
8CM005.12-5 Motor cable, length 5m, 4x10mm²,
2x2x1.5mm², motor plug 8pin....
8CM007.12-1 Motor cable, length 7m,
4 x 1.5mm² + 2 x 2 x 0.75mm²,...
8CM007.12-3 Motor cable, length 7m, 4x4mm², 2x2x1m m²,
motor plug 8pin. Intercontec socket,...
8CM007.12-5 Motor cable, length 7m, 4x10mm²,
2x2x1.5mm², motor plug 8pin....
8CM010.12-1 Motor cable, length 10m,
4 x 1.5mm² + 2 x 2 x 0.75mm²,...
8CM010.12-3 Motor cable, length 10m, 4x4mm²,
2x2x1mm², motor plug 8pin....
8CM010.12-5 Motor cable, length 10m, 4x10mm²,
2x2x1.5mm², motor plug 8pin....
8CM015.12-1 Motor cable, length 15m,
4 x 1.5mm² + 2 x 2 x 0.75mm²,...
8CM015.12-3 Motor cable, length 15m, 4x4mm²,
2x2x1mm², motor plug 8pin....
8CM015.12-5 Motor cable, length 15m, 4x10mm²,
2x2x1.5mm², motor plug 8pin....
8CM020.12-1 Motor cable, length 20m,
4 x 1.5mm² + 2 x 2 x 0.75mm²,...
8CM020.12-3 Motor cable, length 20m, 4x4mm²,
2x2x1mm², motor plug 8pin....
8CM020.12-5 Motor cable, length 20m, 4x10mm²,
2x2x1.5mm², motor plug 8pin....
8CM025.12-1 motor cable, length 25m,
4 x 1.5mm² + 2 x 2 x 0.75mm²,...
8CM025.12-3 Motor cable, length 25m, 4x4mm²,
2x2x1mm², motor plug 8pin....
8CM025.12-5 Motor cable, length 25m, 4x10mm²,
2x2x1.5mm², motor plug 8pin....
8CR005.12-1 resolver cable, length 5m,
3 x 2 x 24 AWG/19,...
8CR007.12-1 Resolver cable, length 7m,
3 x 2 x 24 AWG/19,...
8CR010.12-1 Resolver cable, length 10m,
3 x 2 x 24 AWG/19,...
8CR015.12-1 Resolver cable, length 15m,
3 x 2 x 24 AWG/19,...
8CR020.12-1 resolver cable, length 20m,
3 x 2 x 24 AWG/19,...
8CR025.12-1 Resolver cable, length 25m,
3 x 2 x 24 AWG/19,...
Search