home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Stromversorgungen > Servo drives
Servo drives
Model Number Description
8V1010.001-2 ACOPOS servo drive, 3x 400-480 V,
1.0 A, 0.45 kW, line filter,...
8V1010.00-2 ACOPOS servo drive, 3x 400-480 V,
1.0 A, 0.45 kW, line filter,...
8V1010.501-2 ACOPOS servo drive, 3x 110-230 V /
1x 110-230 V, 2.0 A, 0.45 kW,...
8V1010.50-2 ACOPOS servo drive, 3x 110-230 V /
1x 110-230 V, 2.0 A, 0.45 kW,...
8V1016.001-2 ACOPOS servo drive, 3x 400-480 V,
1.6 A, 0.7 kW, line filter,...
8V1016.00-2 ACOPOS servo drive, 3x 400-480 V,
1.6 A, 0.7 kW, line filter,...
8V1016.501-2 ACOPOS servo drive, 3x 110-230 V /
1x 110-230 V, 3.2 A, 0.7 kW,...
8V1016.50-2 ACOPOS servo drive, 3x 110-230 V /
1x 110-230 V, 3.2 A, 0.7 kW,...
8V1022.001-2 ACOPOS servo drive, 3x 400-480 V,
2.2 A, 1 kW, line filter,...
8V1022.00-2 ACOPOS servo drive, 3x 400-480 V,
2.2 A, 1 kW, line filter,...
8V1045.001-2 ACOPOS servo drive, 3x 400-480 V,
4.4 A, 2 kW, line filter,...
8V1045.00-2 ACOPOS servo drive, 3x 400-480 V,
4.4 A, 2 kW, line filter,...
8V1090.001-2 ACOPOS servo drive, 3x 400-480 V,
8.8 A, 4 kW, line filter,...
8V1090.00-2 ACOPOS servo drive, 3x 400-480 V,
8.8 A, 4 kW, line filter,...
8V1180.001-2 ACOPOS servo drive, 3x 400-480 V,
19 A, 9 kW, line filter,...
8V1180.00-2 ACOPOS servo drive, 3x 400-480 V,
19 A, 9 kW, line filter,...
8V128M.001-2 ACOPOS servo drive, 3x 400-480 V,
128 A, 64 kW, line filter,...
8V128M.00-2 ACOPOS servo drive, 3x 400-480 V,
128 A, 64 kW, line filter,...
8V1320.001-2 ACOPOS servo drive, 3x 400-480 V,
34 A, 16 kW, line filter,...
8V1320.00-2 ACOPOS servo drive, 3x 400-480 V,
34 A, 16 kW, line filter,...
8V1640.001-2 ACOPOS servo drive, 3x 400-480 V,
64 A, 32 kW, line filter,...
8V1640.00-2 ACOPOS servo drive, 3x 400-480 V,
64 A, 32 kW, line filter,...
ACOPOS™ Servo Drives
Controlling your power transmission system with B&R ACOPOS servo drives allows you to take full advantage of this optimized system architecture. Applications that require additional positioning tasks such as torque limitation or torque control can be created quickly and elegantly. The flexible system concept for B&R servo drives is achieved using matched hardware and software components. You can select the optimal system configuration for your application and increase your competitiveness.
  • Perfect integration with all B&R product families
  • Object-oriented axis programming minimizes development time and increases reusability
  • Integrated technology functions for industry-specific tasks
  • Operation of synchronous and asynchronous motors possible
  • Current controller scan time 50 µs
  • Reduced commissioning and service times using an “embedded motor parameter chip”
  • CAN bus and ETHERNET Powerlink network connection
  • Input voltage range from 400 - 480 VAC (±10%) for use worldwide
  • Connection possibilities for all standard encoder systems
  • Up to two free slots for optional technology modules
  • Electronic secure restart inhibit integrated
Overview
The ACOPOS servo drive series covers a current range from 1.0 to 128 A and a power range from 0.5 to 64 kW with 11 devices in 4 groups. They offer connection possibilities for all standard encoder systems and modular fieldbus interfaces. ACOPOS servo drives are suitable for both synchronous and asynchronous servo motors and have built-in line filters to meet the limit values for CISPR11, Group 2, Class A.
 8V1010.00-2
8V1016.00-2
8V1010.00-2
8V1016.00-2
8V1022.00-2
8V1045.00-2
8V1090.00-2
8V1180.00-2
8V1320.00-2
8V1640.00-2
8V128M.00-2
Power ConnectionsPlug ConnectionPlug ConnectionPlug ConnectionFixed
Integrated Line FilterYesYesYesYes
Mains Failure MonitoringYesYesYesYes
DC Bus ConnectionYesYesYesYes
24 VDC SupplyExternal1)External1)External or internal via DC BusExternal or internal via DC Bus
24 VDC OutputNoNo24 V / 0.5 A24 V / 0.5 A
Integrated Brake ChopperYesYesYesYes
Internal Braking ResistorYesYesYesYes2)
Connection of External Braking Resistor PossibleNoNoYesYes
Monitored Output for Motor Holding BrakeYesYesYesYes
Monitored Input for Motor Temperature SensorYesYesYesYes
Max. Number of Plug-in Modules3444
1) External DC bus power supply 0PS320.1 (24V / 20A) can be used.
2) The braking resistor integrated in the ACOPOS servo drives 1640 and 128M is dimensioned so that it is possible to brake to a stop (in a typical drive situation).
24 VDC Supply during Power Failures
In order to be able to provide the stop function for category 1 according to IEC 60204-1 during a power failure, the 24 VDC supply voltage for the servo drives as well as encoders, sensors and the safety circuit must remain active during the entire stopping procedure. The ACOPOS servo drives recognize a power failure and can immediately initiate active braking of the motor. The brake energy that occurs when braking is returned to the DC bus and the DC bus power supply can use it to create the 24 VDC supply voltage. An external DC bus power supply must be used for ACOPOS servo drives 8V1010 to 8V1090. A DC bus power supply is integrated in ACOPOS servo drives 8V1180 to 8V128M. The ACOPOS servo drives with an integrated DC bus power supply provide the 24 VDC supply for the servo drive and also a 24 VDC output to supply encoders, sensors and the safety circuit. In may cases, it is not necessary to use an uninterruptible power supply (UPS) which would is otherwise be needed.
Search