home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion Control > ACOPOS > Plug-in Modules > 8AC140.60-1
General Description

Model Number: 8AC140.60-1
Datasheet:    other languages

Description:
ACOPOS plug-in module, CPU,
x86 100 MHz Intel compatible,
8 MB DRAM, 32 kB SRAM,
removeable appl. memory: Compact Flash,
1 CAN interface,
1 Profibus-DP Slave interface,
1 RS232 interface,
3 DM, 24 VDC, 0.5 A
1 AI, +/- 10 V, 12 bit
Order application memory separately!

  • Complete PLC for installation in ACOPOS servo drives
  • Interchangeable application memory (CompactFlash) 1)
  • Interfaces for connection to CAN bus, Profibus or Ethernet networks 2)
  • Integrated analog input and a max. of three digital I/O (can be configured individually as input/output)
  • Can be delivered with built-in CNC function (ARNC0 only on 8AC140.61-2)

1) Application memory must be ordered separately.
2) Ethernet interface only on 8AC140.61-2 CPU module.

Search
Accessory