home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Operator interfaces > Power Panel 300/400 > Analog output modules
Analog output modules
Model Number Description
X67AM1223 X67 analog mixed module,
2 inputs, 2 outputs,...
X67AM1323 X67 analog mixed module,
2 inputs, 2 outputs,...
X67AO1223 X67 analog output module,
4 outputs, ±10 V, 12-bit resolution
X67AO1323 X67 analog output module,
4 outputs, 0 to 20 mA,...
Analog Modules
The X67 system offers input and output modules, as well as mixed modules, each with four channels to measure current or voltage signals.

Modules for recording temperatures using resistance or a thermocouple element round out the product line. A special M12 plug for temperature compensation of the measurement point is also available as an accessory for these modules.

One feature common to all analog modules is the complete shielding. The cable shielding is a seamless 360°, in contact with the shielding on the module.

Search