home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
I/O Systeme > Analog input modules
Analog input modules
Model Number Description
X67AI1223 X67 analog input module,
4 inputs, ±10 V, 12-bit resolution,...
X67AI1233 X67 analog input module,
4 inputs,...
X67AI1323 X67 analog input module,
4 inputs, 0 to 20 mA,...
X67AI1333 X67 analog input module,
4 inputs,...
X67AI2744 X67 analog input module,
2 full-bridge strain gauge inputs,...
X67AI4850 X67 analog input module,
4 inputs, potentiometer displacement...
X67AM1223 X67 analog mixed module,
2 inputs, 2 outputs,...
X67AM1323 X67 analog mixed module,
2 inputs, 2 outputs,...
X67UM1352 X67 universal mixed module,
1 input to evaluate a full-bridge...
Analog Modules
The X67 system offers input and output modules, as well as mixed modules, each with four channels to measure current or voltage signals.

Modules for recording temperatures using resistance or a thermocouple element round out the product line. A special M12 plug for temperature compensation of the measurement point is also available as an accessory for these modules.

One feature common to all analog modules is the complete shielding. The cable shielding is a seamless 360°, in contact with the shielding on the module.

Search