home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Operator interfaces > Power Panel 300/400 > Bus controller modules
Bus controller modules
Model Number Description
X67BC4321 X67 CANopen bus controller,
X2X Link supply 3 W,...
X67BC4321.L08-1 X67 CANopen bus controller,
X2X Link supply 3 W,...
X67BC4321.L08-10 X67 CANopen bus controller,
X2X Link supply 3 W,...
X67BC4321.L12-10 X67 CANopen bus controller,
X2X Link supply 3 W,...
X67BC4321-1 X67 CANopen bus controller,
X2X Link supply 3 W,...
X67BC4321-10 X67 CANopen bus controller,
X2X Link supply 3 W,...
X67BC5321 X67 DeviceNet bus controller,
X2X Link supply 3 W,...
X67BC6321 X67 PROFIBUS DP bus controller,
X2X Link supply 3 W,...
X67BC6321.L08 X67 PROFIBUS DP bus controller,
X2X Link supply 15 W,...
X67BC6321.L12 X67 PROFIBUS DP bus controller,
X2X Link supply 15 W,...
X67BC7321-1 X67 CAN I/O bus controller,
expanded CAN I/O functionality,...
X67BC8321.L12 X67 POWERLINK V1/V2 bus controller,
X2X Link supply 15 W,...
X67BC8321-1 X67 POWERLINK V1/V2 bus controller,
X2X Link supply 3 W,...
X67BC8513.L12 X67 POWERLINK V1/V2 bus controller,
X2X Link supply 15 W,...
X67BCD321.L12 X67 EtherNet/IP bus controller,
X2X Link supply 15 W,...
X67BCG321.L12 X67 EtherCAT bus controller,
X2X Link supply 15 W,...
X67BCH321.L12 X67 SERCOS III bus controller,
X2X Link supply 15 W,...
X67BCJ321 X67 Modbus TCP/UDP bus controller,
X2X Link supply 3 W,...
X67BCJ321.L12 X67 Modbus TCP/UDP bus controller,
X2X Link supply 15 W,...
Bus Controllers

Bus controllers are the components used to connect to the world of fieldbus systems. Equipped with digital connections, which can be configured as inputs or outputs, makes them powerful I/O modules.

The option of connecting additional modules proves the extreme flexibility and efficiency of bus controllers. The fieldbus device can be expanded like a modular system. From the view of the fieldbus, it remains a device. The integrated X2X Link connection allows different X67 modules to be easily connected even over long distances.

The X67 system is an extremely high-performance and cost-effective system. If the fieldbus needs to be changed, only the bus controller changes. The rest stays the same – on the machine and in the entire documentation.

Search