home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Provit 5000 > Power supply modules
Power supply modules
Model Number Description
X67PS1300 X67 system supply 24 VDC,
X2X Link supply 15 W,...
System Supply
The ability to perform diagnostic functions must remain in every operating mode. This is an extremely important aspect of operational safety for the entire machine. That is why the power supply for I/O is completely separate from communication on the X67 system. Even if the I/O supply is interrupted, communication and diagnosis capabilities remain. Flexible system supply modules are used for this purpose. A system supply module can provide power to two lines. Any number of system supply modules can be used in an X67 installation, allowing maximum availability by implementing a redundant supply design.
The total separation of the power supply from the communication and I/O makes it possible to safely turn off all outputs in the power circuit with an E-stop switching device. Communication continues to take place. The X67 system has been certified and approved by a German occupational safety and health commission up to the highest category, Category 4, in accordance with DIN EN 954-1.
Search