home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Accessories > Terminal Blocks
Image
Terminal Blocks
Model Number Description
0TB103.8 24VDC 3-pin connector,
male. screw clamps, 3.31mm2,...
0TB103.9 Accessory terminal block, 3 pins,
screw clamp, 3.31 sq. mm...
0TB103.91 Accessory terminal block, 3 pins,
spring-type clamp, 3.31 sq. mm...
0TB1108.8110 Accessory terminal block(3.5), 8 pins
cage clamp 1,5 sq. mm...
0TB1111.8010 Accessory terminal block(3.5), 11 pins
screw clamp 1,5 sq. mm...
0TB1111.8110 Accessory terminal block(3.5), 11 pins
cage clamp 1,5 sq. mm...
0TB2105.9010 Accessory terminal block, 5 pins,
screw clamp, 2.5 sq. mm
0TB2105.9110 Accessory terminal block, 5 pins,
cage clamp, 2.5 sq. mm
0TB3102-7011 Accessory terminal block(7.62), 2 pins Cod. A
cage clamp 6 sq. mm
0TB3102-7012 Accessory terminal block(7.62), 2 pins Cod. B
cage clamp 6 sq. mm
0TB3104-7011 Accessory terminal block(7.62), 4 pins Cod. A
cage clamp 6 sq. mm
0TB3104-7012 Accessory terminal block(7.62), 4 pins Cod. B
cage clamp 6 sq. mm
0TB704.9 Accessory terminal block, 4 pins,
screw clamp, 1.5 sq. mm
0TB704.91 Accessory terminal block, 4 pins,
cage clamp, 2.5 sq. mm
0TB708.91 Accessory terminal block, 8 pins,
cage clamp 1,5 qmm
0TB710.91 Accessory terminal block(3.5), 10 pins
cage clamp 1,5 sq. mm
3TB170.9 2005 terminal block, 20 pin
Screw clamp
3TB170.91 2005 terminal block, 20 pin
Cage clamp
7TB710.9 Accessory terminal block, 10 pins,
screw clamp, 1.5 sq. mm
7TB710.91 Accessory terminal block, 10 pins,
cage clamp, 2.5 sq. mm
7TB712.9 Accessory terminal block, 12 pins,
screw clamp, 1.5 sq. mm
7TB712.91 Accessory terminal block, 12 pins,
cage clamp, 1.5 sq. mm
7TB718.9 Accessory terminal block, 18 pins,
screw clamp, 1.5 sq. mm
7TB718.91 Accessory terminal block, 18 pins,
cage clamp, 1.5 sq. mm
7TB722.9 2003 terminal block, 22 pin
Screw clamp
7TB722.91 2003 terminal block, 22 pin
Cage clamp
7TB733.9 2003 terminal block, 33 pin
Screw clamp
7TB733.91 2003 terminal block, 33 pin
Cage clamp
7TB736.9 2003 terminal block, 36 pin
Screw clamp
7TB736.91 2003 terminal block, 36 pins,
cage clamp
7TB754.9 2003 terminal block, 54 pin
Screw clamp
7TB754.91 2003 terminal block, 54 pin
Cage clamp
7TB772.91 2003 terminal block, 72 pin
Cage clamp
Search