The Automation Panel was developed for industrial use. It is available in different designs, from 10.4" VGA TFT, 12.1" SVGA TFT, 15" XGA TFT, 17" SXGA TFT, up to 19" SXGA TFT with keys, touch screen, and USB.
Diagonal
Display Resolution
Pixels
10,4 in
VGA
640 x 480
12 in
SVGA
800 x 600
15 in
XGA
1024 x 768
17 in
SXGA
1280 x 1024
19 in
SXGA
1280 x 1024
For harsh operating conditions
The front is made of milled aluminum. This provides the robustness expected of operating panels in tough industrial environments. Automation Panels also have IP65 protection against sprayed water.
Maximum flexibility
All Automation Panels are equipped with an insert on the back that allows modular display interfaces to be connected. The optimal transfer technology can be selected for any machine topology.
Simple handling of complex procedures
Whether operating using the touch screen, the permanent function keys, or a combination of both, the Automation Panel offers all input variations.