home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs

Industrial PCs

Fully scalable industrial PC solutions for high-performance applications. Computing power, displays, operational elements, operating systems and interfaces can be optimized for the individual requirements.

Robust and well-protected - Panel PC 725

The Panel PC 725 is designed for onsite operation. Built with IP65 protection from all sides, it can easily handle splashed water, impacts and vibrations. more...

Perfect modularity - Panel PC 800

Many options can be implemented for the cost-optimized basic device. This includes up to two PCI and PCI Express slots, modular drives, additional interfaces and an integrated UPS. more...

Many variations - Mobile Panel 40/50

Ergonomic, light and extremely impact-resistant. These qualities of the six new handheld operating devices in the MP40 and MP50 lines enable safe and simple on-site operation and monitoring with a maximum range of functions. more...

More than just mobile operation and monitoring - Mobile Panel 100

Mobile operator panels are used everywhere where machine operation and monitoring require the maximum amount of flexibility. B&R has created a leading-edge product line which integrates control as well as operation and monitoring. more...

Integrated control, operation, and visualization - Power Panel

The compact and intelligent Power Panel devices are the first choice for automating small to mid-sized machines and systems with maximum component density. more...

The innovative industrial PC - Automation PC 620

The modular, fan-free industrial PC from B&R provides optimal flexibility and ergonomics. more...

Highest performance - Automation PC 800

The APC810 and high-performance Core™2 Duo processors ensure that the most demanding automation and visualization systems run optimally. more...

The PC in a drive – Automation PC 820

The APC820 integrates the highest level of PC performance into ACOPOSmulti. This allows the user to save even more space in the switching cabinet, by freeing up space intended for the PC. more...

Flexible display units - Automation Panel 800

A new dimension for visualization on the machine. Flexible display units with modular transfer technology. more...

Many variations - Automation Panel 900

A new dimension for visualization on the machine. Flexible display units with modular transfer technology. more...

Compact expansion - Panel PC 300

The Panel PC 300 expands the Automation Panel 900s to make them embedded PCs. The Panel PC insert contains a complete PC design, based on a 500 MHz processor. more...

Compact and powerful - Panel PC 700

A combination of an industrial PC and display in one housing. A Panel PC is the first choice anywhere a PC and display must be installed in a limited space. more...
Search