home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
I/O Systems

Remote I/O systems

Switching cabinets are becoming obsolete – flexible and configurable remote I/O systems reduce wiring, increase stability and can be adapted to any environment.

X67 System

The X67 is the I/O module for use outside the switching cabinet. The same base technology means seamless uniformity thanks to the remote backplane. With extremely robust housing and 4 to 32 channel modules, we guarantee economical solutions for even the roughest conditions. Combined with the X20; this is the optimum approach for your machine. more...

System 2003

The System 2003 allows flexible creation of remote I/O stations in a machine or system. Many network and fieldbus interfaces allow connections to the complete spectrum of B&R automation systems and many other systems as well. The large number of different screw-in modules provides connections for any sensor or actuator signal. Programming a remote system is no different than programming a centralized system. more...

X20 System

Expand your system's capabilities with the advantages of an exceptional I/O system. Regardless of local or remote system architecture, the B&R X20 System offers a complete solution. IP67 protection is also available. This I/O can be easily integrated in existing systems and used to the full extent. more...

Compact I/O System

Space-saving design and flexible networking for I/O connections in the switching cabinet. Signals ranging from simple digital inputs to complex SSI encoders can be handled for any application using custom components. more...

System 2005

The System 2005, together with B&R I/O systems, drives and operator panels, are excellently suited for automation of large, complex machines and systems. Flexibility, expandability and scalable performance classes allow the most modern machine concepts to be realized. A real example from the packaging industry combines decentralized operation, 50 drives, and 50 remote I/O systems as well as more then 60 I/O modules with IP67 protection distributed throughout the machine room. more...
Search