home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion Control > ACOPOS > Cables > 8CR007.12-1
General Description

Model Number: 8CR007.12-1
Datasheet:    other languages

Description:
Resolver cable, length 7m,
3 x 2 x 24 AWG/19,
resolver plug 12pin Intercontec socket,
servo plug 9pin D-type plug,
can be used in cable drag chains,
UL/CSA listed

• UL/CSA listed
• Can be used in cable drag chains
• Optimally produced for use with ACOPOS servo drives and 8MS servo motors sizes 2 - 8
• Available from production in six different lengths 1)

1) Custom fabrications are available upon request.

Search