home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion Control > ACOPOS > Cables > 8CM005.12-1
General Description

Model Number: 8CM005.12-1
Datasheet:    other languages

Description:
Motor cable, length 5m,
4 x 1.5mm² + 2 x 2 x 0.75mm²,
motor plug 8pin. Intercontec socket,
can be used in cable drag chains,
UL/CSA listed

  • UL/CSA listed
  • Can be used in cable drag chains
  • Optimally produced for use with ACOPOS servo drives 1010/1016/1022/1045/1090 and 8MS servo motors sizes 2 to 7
  • Available from production in six different lengths 1)

1) Custom fabrications are available upon request.

Search