home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion Control > ACOPOS > Cables > 8CE005.12-1
General Description

Model Number: 8CE005.12-1
Datasheet:    other languages

Description:
EnDat cable, length 5m,
10 x 0.14mm² + 2 x 0.5mm²,
EnDat plug 17pin Intercontec socket,
servo plug 15pin D-type plug,
can be used in cable drag chains,
UL/CSA listed

  • UL/CSA listed
  • Can be used in cable drag chains
  • Optimally produced for use with ACOPOS Servo drives and 8MS servo motors sizes 2 - 8
  • Available from production in six different lengths 1)

1) Custom fabrications are available upon request.

Search