home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
General Description

Model Number: 7DI140.70
Datasheet:    other languages

Description:
2003 Digital input module,
10 Inputs 24 VDC, Sink,
2 Inputs for event counter operation or
for direction dependant position
evaluation, Input frequency 50 kHz,
4 inputs can be used as high speed
inputs (e.g. gate, frequency
measurement - only at CPU Interface)
Screw-in module,
Order terminal block 1 x TB712
separately!

The DI140 digital input module is a screw- in module for the System 2003 and Power Panel. It has 10 inputs for 24 VDC, four of which are equipped with counter functions.

For this, there is a difference between the operating modes event counter and encoder. The DI140 also offers TPU functions and supply voltage monitoring.

  • Can be used with TPU functions
Search
Accessory
mandatory