home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
General Description

Model Number: 7DI135.70
Datasheet:    other languages

Description:
2003 digital input module
4 inputs 24 VDC, Sink
Incremental encoder operation: 50 kHz
Event counter operation: 100 kHz
1 comparator output 24 VDC
Screw-in module
Order terminal block 1 x TB712
separately!

The DI135 digital input module is a screw-in module for the System 2003 and Power Panel. They can be used for the following tasks:

  • TPU functions
  • Counting and measuring digital signals (internal measurement frequency 4 MHz)
  • Gate measurement
  • Frequency measurement
  • Event counting
  • Incremental encoder operation
  • Reaction to input events in the μs range
  • Local counter status monitoring with direct output control
Search
Accessory
mandatory