|
5SC680.815E-00
| General Description |
 |
|
 |
| Model Number: |
5SC680.815E-00 |
|
Description:
Slot CPU 815E For Intel Celeron und Pentium III processors; Chipset Intel 815E; 2 DIMM slots, video memory up to 32 MB shared memory. Connections for PS/2 AT keyboard, PS/2 mouse, USB, 2 x Ethernet 10/100 (Twisted Pair). Without processor.
|
- Full-size slot CPU according to the PICMG standard
- Universal socket 370
- Intel 815E chipset with integrated graphics controller
- 2 x DIMM sockets
- 4 x serial interfaces (using interface adapter)
- 2 x UDMA 100 controllers (up to four devices)
- 1 x IEEE 1284 parallel interface
- 2 x 10/100 MBit Ethernet interfaces
- 1 x USB interface (USB specification 1.1, max. 12 MBit)
- PS/2 mouse and keyboard
- Hardware security key (dongle)
- 1.44 MB floppy interface
- Plug-in graphics adapter with DVI-I and RS232 with +24VDC power supply for display units
- Plug-in AC97-compatible sound adapter (optional)
|
|