Technical Data - 5CADVI.0018-00
| General information | 5CADVI.0018-00 |
| Certification types | |
| c-UL-us | Yes |
| CE | Yes |
| Cable structure | 5CADVI.0018-00 |
| Wire cross section | AWG 28 |
| Shield | Individual cable pairs and entire cable |
| Cable shielding | Tinned CU mesh, optical coverage >86% |
| Outer sheathing | |
| Material | PVC |
| Color | Beige |
| Labeling | AWM STYLE 20276 80℃ 30V VW1 DVI DIGITAL SINGLE LINK DER AN |
| Connector | 5CADVI.0018-00 |
| Type | 2x DVI-D (18+1), male |
| Connection cycles | 100 |
| Electrical properties | 5CADVI.0018-00 |
| Conductor resistance | Max. 237 Ω/km |
| Insulation resistance | Min. 100 MΩ/km |
| Mechanical characteristics | 5CADVI.0018-00 |
| Dimensions | |
| Length | 1.8 m ±50 mm |
| Diameter | Max. 8.5 mm |
| Flex radius | ≥ 5x cable diameter (plug - ferrite magnet and ferrite magnet - ferrite magnet) |
| Weight | Approx. 260 g | | | | |
|
|