The Panel PC 725 is designed for onsite operation. Built with IP65 protection from all sides, it can easily handle splashed water, impacts and vibrations.
Support arm system mounting allows flexible positioning and provides an ergonomic user interface even in cramped spaces.
Intel® Atom™ efficiency
The Intel® Atom™ N270 processor, which offers top performance low power consumption, is used on the Panel PC 725 . Cooling is handled fanfree via the back of the housing.
Cabling made easy
Panel PCs with IP65 protection usually implement all connections using expensive IP65 plugs, but the cabling for the Panel PC 725 is done via the flange. In this way, inexpensive standard cables can be used.
A fully-equipped PC that is also extremely thin
The Panel PC 725 offers extensive PC resources in a very small space. With two Ethernet interfaces, three USB 2.0 ports and a serial interface, communication is ensured both on the machine level and also to the company network.
Optimal access from the outside
The interfaces are easy to access behind the flange cover. The battery and CompactFlash card are behind a separate cover, which makes servicing easy.