home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
System requirements
The computer on which Automation Studio is to be installed must meet the following requirements:
   Minimum  Recommended
 Processor  Pentium IV, 2 GHz or higher  Dual Core
 RAM  1 GB  2 GB or more
 Hard disk space  At least 5 GB  At least 10 GB
 Graphics  XGA (1024 x 768)  SXGA (1280 x 1024) or higher
 Internet Explorer version  6.0  7.0 or higher
Automation Studio is supported on the following operating systems:

 Windows

 AS 2.x

 AS 3.0.71

 AS 3.0.80

  ³ AS 3.0.81

 XP - 32-bit

Yes

Yes

Yes 

 Yes

 XP - 64-bit

No

No 

Yes 1) 

 Yes

 Vista - 32-bit

Yes 2)

 Yes 3)

Yes

 Yes

 Vista - 64-bit

No

No

Yes 1)

 Yes

 7 - 32-bit

Yes 4)

Yes 3) 

Yes

 Yes

 7 - 64-bit

Yes 4)

Yes 4)

Yes 1) 5)

 Yes 1)

1) The default installation directory suggested for the programs (C:\Program Files\(x86)\BrAutomation) during setup is not supported. Limitations with SG3 and SGC projects. Additional information regarding 64-bit operating systems available upon request.
2) Starting with AS 2.7 UP08
3) Starting with AS 3.0.71 UP03
4) In Virtual Windows XP mode. Additional information: http://www.microsoft.com/windows/virtual-pc/download.aspx
5) Limitations with SG3 and SGC projects. Additional information regarding 64-bit operating systems available upon request.
 
Search