home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Industrial PCs > Automation Panel 900 > Cables > SDL cables: 45° connectors
Image
SDL cables: 45° connectors
Model Number Description
5CASDL.0018-01 SDL cable; 45° connector, 5 m.
5CASDL.0050-01 SDL cable; 45° connector, 5 m.
5CASDL.0100-01 SDL cable; 45° connector, 10 m.
5CASDL.0150-01 SDL cable; 45° connector, 15 m.
Search