home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion control > ACOPOS > Cables > Motor cables 1.5 mm²
Motor cables 1.5 mm²
Model Number Description
8CM001.12-1 Motor cable, length 1 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM002.12-1 Motor cable, length 2 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM003.12-1 Motor cable, length 3 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM004.12-1 Motor cable, length 4 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM005.12-1 Motor cable, length 5 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM006.12-1 Motor cable, length 6 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM007.12-1 Motor cable, length 7 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM008.12-1 Motor cable, length 8 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM009.12-1 Motor cable, length 9 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM010.12-1 Motor cable, length 10 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM011.12-1 Motor cable, length 11 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM012.12-1 Motor cable, length 12 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM013.12-1 Motor cable, length 13 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM015.12-1 Motor cable, length 15 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM020.12-1 Motor cable, length 20 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
8CM025.12-1 Motor cable, length 25 m,
4x 1.5 mm² + 2x 2x 0.75 mm²,...
Search