home | contact | | login
 
home | language | contact | login  
automationLetter
Subscribe here to receive the latest news about current automation trends directly in your mailbox.
Go
Motion control > ACOPOS > Cables > Motor cables 10 mm²
Motor cables 10 mm²
Model Number Description
8CM002.12-5 Motor cable, length 2 m,
4x 10 mm²+ 2x 2x 1.5 mm²,...
8CM003.12-5 Motor cable, length 3 m,
4x 10 mm² + 2x 2x 1.5 mm²,...
8CM004.12-5 Motor cable, length 4 m,
4x 10 mm² + 2x 2x 1.5 mm²,...
8CM005.12-5 Motor cable, length 5 m,
4x 10 mm² + 2x 2x 1.5 mm²,...
8CM006.12-5 Motor cable, length 6 m,
4x 10 mm² + 2x 2x 1.5 mm²,...
8CM007.12-5 Motor cable, length 7 m,
4x 10 mm² + 2x 2x 1.5 mm²,...
8CM008.12-5 Motor cable, length 8 m,
4x 10 mm² + 2x 2x 1.5 mm²,...
8CM010.12-5 Motor cable, length 10 m,
4x 10 mm² + 2x 2x 1.5 mm²,...
8CM015.12-5 Motor cable, length 15 m,
4x 10 mm² + 2x 2x 1.5 mm²,...
8CM020.12-5 Motor cable, length 20 m,
4x 10 mm² + 2x 2x 1.5 mm²,...
8CM025.12-5 Motor cable, length 25 m,
4x 10 mm² + 2x 2x 1.5 mm²,...
Search